326Ah SLI Instance 2 - Configuration - AxisX
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 326Ah | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
SLI Instance 2 - Function Activation - Axis 2 | 326Ah | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
SLI Instance 2 - Safe Input - Axis 2 | 326Ah | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
SLI Instance 2 - FSoE - Axis 2 | 326Ah | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
SLI Instance 2 - Time Delay Monitoring (t_D_SLI) - Axis 2 | 326Ah | 4 | Unsigned16 | - | - | Read/Write | No | v1, v2 |
SLI Instance 2 - Position Relative Upper Limit (s_UL_SLI) - Axis 2 | 326Ah | 5 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
SLI Instance 2 - Position Relative Lower Limit (s_LL_SLI) - Axis 2 | 326Ah | 6 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
SLI Instance 2 - Fault Reaction - Axis 2 | 326Ah | 7 | Unsigned8 | - | - | Read/Write | No | v1, v2 |